Open Platform Humanoid Project
ROBOTIS OP2 is an affordable, miniature-humanoid-robot platform with advanced computational power,
sophisticated sensors, high payload capacity, and dynamic motion ability to enable many exciting research,
education and outreach activities.
“ROBOTIS OP2” is a new version of “ROBOTIS OP” that was formerly known as “DARwIn-OP”.
Standard PC-based Robot with Convenient Interfaces
High Performance and Advanced Features
Efficient and Versatile Modular Configuration
Simple and Clean Architecture
Open Platform (Hardware and Software)
Dimensions and Weight
Comparative specs
| ROBOTIS OP (discontinued line) |
ROBOTIS OP2 | |
| CPU | Intel Atom Z530 @1.6GHz single core |
Intel Atom N2600 @1.6GHz dual core |
| RAM | 1GB DDR2 (fixed capacity) |
4GB DDR3 204-pin SO-DIMM module (user-replaceable) |
| storage | 4GB NAND flash IDE100 (fixed capacity) |
half-size mSATA module (32GB) (user-replaceable) |
| LAN speed | 100 Mbps | 1 Gbps |
| Installable OS | Linux only (32-bit) | any Linux release (32-bit) any Windows release (32-bit) |
| wi-fi | 802.11g | 802.11n (2.4GHz-only) |
Visual differences with ROBOTIS OP
The only difference is the mini HDMI port connector from ROBOTIS OP2. Also, the location of the ports differ from ROBOTIS OP2 with respect to ROBOTIS OP. The Mode, Start, and Reset buttons remain unchanged. ROBOTIS OP2 lacks the 3.5cm microphone and audio jacks. In practice these were not implemented with ROBOTIS OP so the loss of these ports from ROBOTIS OP2 will not affect robot operations.
Advantages of ROBOTIS OP2 compared to ROBOTIS OP
As stated above the changes come in the form of an updated PC. The advantages of the new PC are listed as follows:
▪ user-replaceable SSD
▪ user-replaceable RAM
▪ increased compute power (obviously)