Upgrade from Bioloid Comp. Kit --> Premium Kit
페이지 정보
11-09-02 11:27 Hit 10,413If you already have a Bioloid Comprehensive Kit and want to upgrade it to a ROBOTIS Premium Kit, please refer to the table below and purchase the required parts. You will have to purchase all the “REQUIRED” parts to build all Premium robot examples.
| PRODUCT | QTY | REQUIRED | OPTIONAL | DESCRIPTION |
|---|---|---|---|---|
| CM-530 | 1 | O | ||
| LIPO Battery Charger LBC-010 | 1 | O | ||
| LIPO 11.1V Battery Set LBS-010 | 1 | O | ||
| RC-100A | 1 | △ | If you already have the RC-100, just purchase the ZIG-110A set or BT-110A Set. | |
| Gyro Sensor GS-12 | 1 | O | ||
| DMS-80 | 1 | O | ||
| IR Sensor IRSS-10 | 2 | O | Required when building humanoid, etc. | |
| FP04-F51/F52 Set | 1 | O | ||
| FP04-F53 4pcs | 1 | O | ||
| FP04-F54 4pcs | 1 | O | ||
| DYNAMIXEL Cable Holder FP04-F55 20pcs | 1 | O | Cable Organizer | |
| Skin FP04-F56/F57/F58/F59 Set | 1 | O | Skin (case) for humanoid (required for the DMS sensor) |
|
| FP04-F1 10pcs | 1 | O | Light-weight version Has the same dimensions as the BPF series frames |
|
| FP04-F2 10pcs | 1 | O | " | |
| FP04-F3 10pcs | 1 | O | " | |
| FP04-F4 6pcs | 1 | O | " | |
| FP04-F5 6pcs | 1 | O | " | |
| FP04-F6 12pcs | 1 | O | " | |
| FP04-F7 6pcs | 1 | O | " | |
| FP04-F8 3pcs | 1 | O | " | |
| FP04-F9 5pcs | 1 | O | " | |
| FP04-F10 10pcs | 1 | O | " | |
| FP04-F11 2pcs | 1 | O | " | |
| FP04-F12 2pcs | 1 | O | " | |
| FP04-F13/F14 4Set | 1 | O | " | |
| Assembly Manual Programs for Samples\ | 29 |
FREE at e-Manual ** The OLLO parts used to adjust the ZIG-110 is not sold separately, Please use tape, etc to fix this. |





サポート