Dynamixel Pro Frame/Idler Compatibility Table
페이지 정보
14-03-06 18:28 Hit 6,253Compatibility guide for Dynamixel Pro and Frame/Idler.
Click here for the updated compatibility chart (HERE)
※ (*) = Discontinued
| Category | SKU No. | Product Name |
DYNAMIXEL PRO | ||||||||
(*)L42-10 |
(*)L54-30 | (*)L54-50 | M42-10 | M54-40 | M54-60 | H42-20 | H54-100 | H54-200 | |||
| Brushed | Brushless | Brushless | Brushed | Brushless | Brushless | Brushed | Brushless | Brushless | |||
| Frame Hinge |
903-0216-100 | FRP42-H110 | ○ | ||||||||
| 903-0217-100 | FRP42-H120 | ○ | |||||||||
| 903-0236-000 | FRP42-H210 | ○ | ○ | ||||||||
| 903-0237-000 | FRP42-H220 | ○ | ○ | ||||||||
| 903-0214-100 | FRP54-H110 | ○ | ○ | ○ | ○ | ||||||
| 903-0215-100 | FRP54-H120 | ○ | ○ | ○ | ○ | ||||||
| 903-0222-000 | FRP54-H210 | ○ | ○ | ||||||||
| 903-0223-000 | FRP54-H220 | ○ | ○ | ||||||||
| Frame | 903-0219-100 | FRP42-A110 | ○ | ○ | ○ | ||||||
| (Adaptor) | 903-0218-100 | FRP54-A110 | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Idler | 902-0083-000 | FRP42-I110 | ○ | ○ | ○ | ||||||
| 902-0082-000 | FRP54-I110 | ○ | ○ | ○ | ○ | ○ | ○ | ||||
* The Idler is required when assembling the Dynamixel Pro to the Hinge Frame.
Please purchase the corresponding Idler of the Dynamixel Pro model when purchasing the Hinge Frame.





サポート