...

チュートリアル

Upgrade from Bioloid Comp. Kit --> Premium Kit

페이지 정보

11-09-02 11:27 Hit 10,417

If you already have a Bioloid Comprehensive Kit and want to upgrade it to a ROBOTIS Premium Kit, please refer to the table below and purchase the required parts. You will have to purchase all the “REQUIRED” parts to build all Premium robot examples. 

 

GO TO ONLINE SHOP

PRODUCT QTY REQUIRED OPTIONAL DESCRIPTION
CM-530 1 O    
LIPO Battery Charger LBC-010 1 O    
LIPO 11.1V Battery Set LBS-010 1 O    
RC-100A 1   If you already have the RC-100, just purchase the ZIG-110A set or BT-110A Set.
Gyro Sensor GS-12 1 O    
DMS-80 1 O    
IR Sensor IRSS-10 2 O   Required when building humanoid, etc.
FP04-F51/F52 Set 1 O    
FP04-F53 4pcs 1 O    
FP04-F54 4pcs 1 O    
DYNAMIXEL Cable Holder FP04-F55 20pcs 1   O Cable Organizer
Skin FP04-F56/F57/F58/F59 Set 1 O   Skin (case) for humanoid
(required for the DMS sensor)
FP04-F1 10pcs 1   O Light-weight version
Has the same dimensions as the BPF series frames
FP04-F2 10pcs 1   O "
FP04-F3 10pcs 1   O "
FP04-F4 6pcs 1   O "
FP04-F5 6pcs 1   O "
FP04-F6 12pcs 1   O "
FP04-F7 6pcs 1   O "
FP04-F8 3pcs 1   O "
FP04-F9 5pcs 1   O "
FP04-F10 10pcs 1   O "
FP04-F11 2pcs 1   O "
FP04-F12 2pcs 1   O "
FP04-F13/F14 4Set 1   O "
Assembly Manual Programs for Samples\ 29     FREE at e-Manual
** The OLLO parts used to adjust the ZIG-110 is not sold separately, Please use tape, etc to fix this.
  • 페이스북으로 보내기
  • 트위터로 보내기
  • 구글플러스로 보내기