...

お知らせ

[NEW RELEASE] DYNAMIXEL MX SERIES!

페이지 정보

2012/04/26 10:31 Hit 21,896

본문

[NEW RELEASE] DYNAMIXEL MX SERIES!



 



 



We are releasing a new series of MX actuators!



The MX series comes with a contactless absolute encoder and 32 bit ARM Cortex MCU.



 



 



Main performance of the MX series.



 



- Position Sensor : Contactless Absolute Encoder



- PositionControlRange : 360degrees



- Resolution : 0.088 degrees



- PID Control



- Current Control (MX-64/MX-106)



- Baud Rate : Max 4.5Mbps



- Communication Method : TTL or RS-485 (depending on model)



 




DYNAMIXEL MX-106T / MX-106R



- Contactless Absolute Encoder version of



   the EX-106+



- Supports TTL or RS485 depending on model



- Current Sensing Function



 



DYNAMIXEL MX-64T / MX-64R



- Contactless Absolute Encoder version of



   the RX-64



- Supports TTL or RS485 depending on model



- Current Sensing Function



 



DYNAMIXEL MX-28R



- Contactless Absolute Encoder version of



   the MX-28



- Supports RS485 communication



 



DYNAMIXEL MX-28T



- New name for MX-28



- Supports TTL communication



 




 



 



Click to go to Online Shop





Click to see BULK packages.



 



 


  • 페이스북으로 보내기
  • 트위터로 보내기
  • 구글플러스로 보내기